CJ Series Analog Input / Output Unit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CJ1W-AD042
CJ1W-DA08C
CJ1W-DA08V
CJ1W-DA021
CJ1W-DA041
CJ1W-DA042V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Input Type Number of Input Channels Input Range A/D Conversion Speed (Conversion Time) Number of Output Channels Output Range D/A Conversion Time (Conversion Speed) Consumed current (5 V system)
(A)
Input Signal Range Output Signal Range

1,881.33 €

1 7 Days InputVoltage / Current4[Other] Other10 to Less Than 100 μS---0.521 to 5 V (Resolution: 1/10,000), 0 to 10 V, -5 to +5 V (Resolution: 1/20,000), -10 to +10 V (Resolution: 1/40,000), 4 to 20 mA (Resolution: 1/10,000)-

1,965.33 €

1 7 Days Output----84 to 20mALess than 1 to 10 ms0.14--

1,965.33 €

1 7 Days Output----8[Other] OtherLess than 1 to 10 ms0.14-1 to 5 V, 0 to 5 V, 0 to 10 V, -10 to +10 V

1,106.00 €

1 7 Days Output----2[Other] OtherLess than 1 to 10 ms0.12-1 to 5 V, 0 to 5 V, 0 to 10 V, -10 to +10V, 4 to 20 mA

1,454.67 €

1 7 Days Output----4[Other] OtherLess than 1 to 10 ms0.12-1 to 5 V, 0 to 5 V, 0 to 10 V, -10 to +10V, 4 to 20 mA

1,881.33 €

1 7 Days Output----4[Other] Other10 to Less Than 100 μS0.40-1 to 5 V (Resolution: 1/10,000), 0 to 10 V (Resolution: 1/20,000), -10 to +10 V (Resolution: 1/40,000)

Loading...

  1. 1

Basic information

Terminal shape Terminal Block Representative Standard CE / UL / CUL / CSA

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360