Manufacturer part number: 36C
Brand: NEGUROSU DENKO
Price: 38.06 €
Delivery time: 5 Days
Material: Hot Zinc-Plated Steel Plate
Material: Hot Zinc Plated Steel Plate
Mounting Screw Size: M5x25
Dimension A: 74 mm
Dimension B: 22 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
36C
Part Number
|
---|
36C |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Material | Material | Mounting Screw Size | Dimension A (mm) | Dimension B (mm) | Conforming steel wire pipe (nominal) | Conforming VE pipe (nominal) | Conforming SGP pipe (nominal) | Conforming VP pipe (nominal) | Note | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.06 € | 20 Pieces Per Package | 1 pack | 5 Days | Hot Zinc-Plated Steel Plate | Hot Zinc Plated Steel Plate | M5x25 | 74 | 22 | 36 | 36 | 32 | - | - |
Loading...
Type | Other |
---|
This page is Piluck Clip (Clip that Supports Electrical Wiring Tubes), part number 36C.
You can find the detail information about specifications and dimensions on part number 36C.
Configure
Basic Attributes
Conforming VP pipe (nominal)
Material
Material
Mounting Screw Size
Dimension A(mm)
Dimension B(mm)
Conforming steel wire pipe (nominal)
Conforming VE pipe (nominal)
Conforming SGP pipe (nominal)
Optional Attributes
Part Number |
---|
19C |
25C22C |
31C28C |
39C |
42C |
51C |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material | Material | Mounting Screw Size | Dimension A (mm) | Dimension B (mm) | Conforming steel wire pipe (nominal) | Conforming VE pipe (nominal) | Conforming SGP pipe (nominal) | Conforming VP pipe (nominal) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.67 € | 20 Pieces Per Package | 1 pack | 8 Days | Hot Zinc-Plated Steel Plate | Hot Zinc Plated Steel Plate | M5x20 | 39 | 14 | 19 | - | - | - | - | ||
15.72 € | 20 Pieces Per Package | 1 pack | 11 Days | Hot Zinc-Plated Steel Plate | Hot Zinc Plated Steel Plate | M5x20 | 48 | 14 | 25, 22 | 22 | 20 | 20 | - | ||
34.24 € | 20 Pieces Per Package | 1 pack | 11 Days | Hot Zinc-Plated Steel Plate | Hot Zinc Plated Steel Plate | M5x20 | 57 | 18 | 31, 28 | 28 | 25 | 25 | - | ||
26.42 € | 20 Pieces Per Package | 1 pack | Available |
Same day
Stock | Hot Zinc-Plated Steel Plate | Hot Zinc Plated Steel Plate | M5x20 | 62 | 20 | 39 | - | - | 30 | - | |
41.10 € | 20 Pieces Per Package | 1 pack | 5 Days | Hot Zinc-Plated Steel Plate | Hot Zinc Plated Steel Plate | M6x25 | 80 | 21 | 42 | 42 | 40 | 40 | - | ||
53.87 € | 20 Pieces Per Package | 1 pack | 5 Days | Hot Zinc-Plated Steel Plate | Hot Zinc Plated Steel Plate | M5x20 | 78 | 21 | 51 | - | - | - | - |