Manufacturer part number: 1.25-YAS3
Brand: FUJI TERMINAL INDUSTRY
Price: 7.49 €
Delivery time: Same day
Internal Diameter: 1.7 mm
Outer Diameter: 3.4 mm
Overall Length: 15 mm
Conforming wire size: 22 to 16 AWG
Dimension (d2): 3.3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1.25-YAS3
Part Number
|
---|
1.25-YAS3 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Internal Diameter (mm) | Outer Diameter (mm) | Overall Length (mm) | Conforming wire size (AWG) | Dimension (d2) (mm) | Dimension (B) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7.49 € 5.24 € | 100 Pieces Per Package | 1 pack | Available |
Same day
Stock | 10 | 1.7 | 3.4 | 15 | 22 to 16 | 3.3 | 5.8 |
Loading...
Type | Bare Crimp Terminal | Shape | Y Type |
---|
This page is Open-End Type Bare Crimp Terminal (Y Type), part number 1.25-YAS3.
You can find the detail information about specifications and dimensions on part number 1.25-YAS3.
Configure
Stock
Basic Attributes
Internal Diameter(mm)
Outer Diameter(mm)
Overall Length(mm)
Conforming wire size(AWG)
Dimension (d2)(mm)
Dimension (B)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0.5-Y4 |
1.25-Y3.5 |
1.25-YA4 |
1.25-YAS3.5 |
1.25-YAS4 |
1.25-YAS5 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Internal Diameter (mm) | Outer Diameter (mm) | Overall Length (mm) | Conforming wire size (AWG) | Dimension (d2) (mm) | Dimension (B) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
13.21 € | 100 Pieces Per Package | 1 pack | 5 Days | 10 | 1.1 | 2.1 | 14 | 22 to 20 | 4.3 | 6.6 | ||
9.63 € | 100 Pieces Per Package | 1 pack | Available |
Same day
Stock | 10 | 1.7 | 3.4 | 13.8 | 22 to 16 | 3.7 | 7.4 | |
7.56 € | 100 Pieces Per Package | 1 pack | Available |
Same day
Stock | 10 | 1.7 | 3.4 | 15 | 22 to 16 | 4.3 | 8 | |
7.50 € | 100 Pieces Per Package | 1 pack | Available |
Same day
Stock | 10 | 1.7 | 3.4 | 15 | 22 to 16 | 3.7 | 6.4 | |
7.50 € | 100 Pieces Per Package | 1 pack | Available |
Same day
Stock | 10 | 1.7 | 3.4 | 15 | 22 to 16 | 4.3 | 6.8 | |
7.50 € | 100 Pieces Per Package | 1 pack | Available |
Same day
Stock | 10 | 1.7 | 3.4 | 15 | 22 to 16 | 5.3 | 7.8 |