57GE Series Straight DIP Ribbon Receptacle. (Part Numbers - CAD Download)

57GE Series Straight DIP Ribbon Receptacle.
  • Volume Discount
[Features]
・The 57GE series consists of straight DIP-type connectors with fittings covered by a metal shell, which is a countermeasure against electromagnetic radiation that helps to reduce noise.
・Type 40 (receptacle for I/F).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

57GE-40500-751-FA

Part Number
57GE-40500-751-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNumber Of Cores

13.99 €

1 Available 5 Days 1050

Loading...

  1. 1

Basic information

Connector Shape Square shape Connector series initials Number Number 57GE
Applicable pin/contact Female (socket) Application Panel Mount Allowable Current(A) 3
Allowable Voltage(V) AC500 Connection direction Straight Protection function (environmentally resistant) N/A
Product Category Receptacle with spring latch Features 40 type (for I/F) Surface treatment (shell) Ni plating
Surface treatment (contact) Contact part: Ni Ground Au (0.38 μm) plating / Tail part: Ni Ground Sn-Ag plaiting Special notes Dip tail length: 3.2 mm / Contact tail compatible pitch: 4.2 mm Note Lead free-compliant items

Tech Support