Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
T-3025-B
Mounting Plate Thickness(mm) | 7(MAX) | Rated Voltage(V) | 125 | Rated Current(A) | 10 |
---|---|---|---|---|---|
Withstand Voltage(V) | AC1000 | Insulation resistance(V) | DC500 | Main insulation material | Nylon 6 |
Panel mounting method | Nut tightener | Note | The knob is not removable. |