Clamp Filter for Cable Cords (ZCAT3035-1330)

Clamp Filter for Cable Cords ZCAT3035-1330

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: ZCAT3035-1330

Brand: TDK

Price: 8.65

Delivery time: 6 Days


Technical Data:

Outer diameter Dimensions: 30 mm

Length Dimension: 35 mm

Inner Diameter Dimension: 13 mm

Specifications: Band fixing type

Exterior collar: Gray


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZCAT3035-1330

Part Number
ZCAT3035-1330
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer diameter Dimensions
(mm)
Length Dimension
(mm)
Inner Diameter Dimension
(mm)
Specifications Exterior collar Maximum outer diameter of adaptable cable
(mm)
Impedance    [10 to 100 MHz]
(Ω)
Impedance           [100 to 500 MHz]
(Ω)
Impedance           [50 to 500 MHz]
(Ω)

8.65 €

1 Available 6 Days 303513Band fixing typeGray1380150-

Loading...

  1. 1

Basic information

Core material symbol 30

Tech Support