Analog I/O

Analog I/O

Click on this image to zoom in.

Click on this image to zoom in.

  • AD12-16U(PCI)EV
  • ADI16-4(USB)
  • AI-1608AY-USB
  • AIO-120802LN-USB
  • Volume Discount
[Features]
· An interface board (card) for extending the function of inputting or outputting an analog signal to a computer.
· Measures external phenomena by converting an analog signal to data (digital signal) and importing it to a PC, and monitors and controls external equipment by converting PC data to an analog signal and outputting the signal.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AD12-16U(PCI)EV
AI-1664LA-LPE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSBus PCI bracket External dimensions (L)
(mm)
External dimensions (H)
(mm)
Function Analog input Analog Output
(ch)
Resolution Features Analog input range Analog output range Safety standards

1,364.13 €

1 16 Days 10PCIStandard176.41105.68Input, outputSingle end 16 ch/ differential 8 ch112bitA/D Conversion Speed: 1 μsec/ch (max.) 0 to 5V / 0 to 10V / ±2.5V / ±5V / ±10V 0 to 10V / ±5V / ±10V CE

1,090.83 €

1 13 Days 10PCI ExpressLowProfile121.6967.9InputSingle end 64 ch / differential 32 ch-16bitA/D Conversion Speed: 10 μsec/ch (max.)±10 V--

Loading...

  1. 1

Basic information

Function Analog input and output

Tech Support