Tube clamps T-angle, plastic with ball joint (29006)

Tube clamps T-angle, plastic with ball joint (29006)
· Flexible joints over universal connection plates

· 60° free swivel / 360° rotation

· High-strength clamping due to a special surface coating

· Application sectors: machine construction, safety equipment, housings, structures

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29006-181

Part Number
29006-181
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

44.59 €

1 4 Days

Loading...

  1. 1

Basic information

Material Thermoplastic Component material Steel Surface finish component Galvanised
Item Tube clamp Form definition With ball joint Version 1 3-way flat
Version 2 For round tubes A=Internal diameter(mm) 18.1 B=Internal diameter(mm) 5.5
C 21 D M5X10 E(mm) 30
F(mm) 15 G(mm) 40 H(mm) 20
K(mm) 30 L(mm) 85 M(mm) 30
Mb(Nm) 8 RoHS Yes PL Edelstahl No
Weight (ERP)(kg) 0.0630

This page is Tube clamps T-angle, plastic with ball joint (29006), part number 29006-181.
You can find the detail information about specifications and dimensions on part number 29006-181.

Tech Support