Manufacturer part number: 27907-01-35902
Brand: NORELEM
Price: 40.71 €
Delivery time: 4 Days
Main colour: Colourless
Item: Hinge
Product type: Hinge
Version 1: -
Weight (ERP): 0.0290 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27907-01-35902
Type | Damper/Torque/Spring Hinge | Main Body Material | Aluminum | B=Width(mm) | 90 |
---|---|---|---|---|---|
Surface finish body | Anodised | A=Length(mm) | 35 | A1(mm) | 21 |
B1(mm) | 30 | D(mm) | 3.5 | D1(mm) | 10 |
Kind of fastening | Fastening holes | S(mm) | 3.3 | F1(N) | 3400 |
F2(N) | 7000 | PL Edelstahl | No |
This page is Spring hinges aluminium profile, 0.7 Nm, long version (27907-01), part number 27907-01-35902.
You can find the detail information about specifications and dimensions on part number 27907-01-35902.
Part Number |
---|
27907-01-35900 |
27907-01-359001 |
27907-01-359021 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour | Item | Product type | Version 1 | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|
53.86 € | 1 | 4 Days | Colourless | Spring hinge | Spring hinge | Spring open | 0.0200 | ||
56.04 € | 1 | 4 Days | Black | Spring hinge | Spring hinge | Spring open | 0.0200 | ||
41.86 € | 1 | 4 Days | Black | Hinge | Hinge | - | 0.0290 |