Manufacturer part number: 27856-1322020
Brand: NORELEM
Price: 7.04 €
Delivery time: 4 Days
Version: Left
Weight (ERP): 0.0215 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27856-1322020
Type | Detachable Hinges | B=Width(mm) | 32 | Main material | Thermoplastic |
---|---|---|---|---|---|
Component material | Stainless steel | Main colour | Black | Item | Hinge |
Product type | Hinge lift-off | Version 1 | Lift-off | Version 2 | With guide tabs |
A=Length(mm) | 60 | Kind of fastening | Fastening holes | F1(N) | 200 |
F2(N) | 100 | PL Edelstahl | Yes |
This page is Hinges plastic, lift-off, with guide tabs (27856), part number 27856-1322020.
You can find the detail information about specifications and dimensions on part number 27856-1322020.
Part Number |
---|
27856-2322020 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Version | Weight (ERP) (kg) |
---|---|---|---|---|---|---|
7.04 € | 1 | 4 Days | Right | 0.0217 |