Latch DIN 3133 (05530-05) (Part Numbers)

Latch DIN 3133 (05530-05)
· Simple locking mechanism for covers, claddings and containers

· Application sectors: machine and plant construction, container construction

· Can be secured or sealed against unintentional loosening

· Version: vibratory ground

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05530-05-350742

Part Number
05530-05-350742
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.86 €

1 4 Days

Loading...

  1. 1

Basic information

Type Related Components L=Length(mm) 70 Main Body Material Stainless Steel
B=Width(mm) 18 Item Latch Product type Standard
Steel code 1.4301 Surface finish body Tumbled Version 1 With draw bail
Version 2 Fastening holes covered A=Hole spacing 22 D=Fastening hole(mm) 3.5
H=Height(mm) 12 DIN DIN 3133 RoHS Yes
PL Edelstahl Yes Weight (ERP)(kg) 0.0444

This page is Latch DIN 3133 (05530-05), part number 05530-05-350742.
You can find the detail information about specifications and dimensions on part number 05530-05-350742.

Tech Support