Manufacturer part number: 01760-01X100
Brand: NORELEM
Price: 126.59 €
Delivery time: 4 Days
L=Length: 100 mm
H=Height: 63 mm
≈ S: 12 mm
B=Width: 80 mm
R: 6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
01760-01X100
Version 1 | Rectangular | Main material | Grey cast iron | Item | Hollow profile |
---|---|---|---|---|---|
RoHS | Yes |
This page is Rectangular hollow profiles grey cast iron (01760), part number 01760-01X100.
You can find the detail information about specifications and dimensions on part number 01760-01X100.
Part Number |
---|
01760-01X200 |
01760-02X200 |
01760-02X400 |
01760-03X200 |
01760-03X300 |
01760-03X600 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length (mm) | H=Height (mm) | ≈ S (mm) | B=Width (mm) | R (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
216.99 € | 1 | 4 Days | 200 | 63 | 12 | 80 | 6 | 4.2830 | ||
203.95 € | 1 | 4 Days | 200 | 80 | 16 | 100 | 8 | 6.9700 | ||
348.45 € | 1 | 4 Days | 400 | 80 | 16 | 100 | 8 | 14.0000 | ||
381.56 € | 1 | 4 Days | 200 | 100 | 22 | 160 | 10 | 13.5740 | ||
524.88 € | 1 | 4 Days | 300 | 100 | 22 | 160 | 10 | 21.5040 | ||
901.98 € | 1 | 4 Days | 600 | 100 | 22 | 160 | 10 | 44.0000 |