Keys for latches and locks, Form B (05586)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05586-865

Part Number
05586-865
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.26 €

1 4 Days

Loading...

  1. 1

Basic information

Type Key Main material Zinc Item Lock key
Version 1 Triangle 6.5 mm Form B D(mm) 11.6
RoHS Yes Weight (ERP)(kg) 0.0413

This page is Keys for latches and locks, Form B (05586), part number 05586-865.
You can find the detail information about specifications and dimensions on part number 05586-865.

Tech Support