Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04530-03
Main material | Ductile iron | Component material | High carbon steel | Form | B |
---|---|---|---|---|---|
Item | Side clamp | Main colour | Black | Surface finish body | Painted |
Surface finish component | Hardened and bright | F(kN) | 58 | F1(kN) | 2.4 |
Actuation | Screw | Application | Blanks | Tightening torque(Nm) | 150 |
Kind of fastening | Elongated hole | RoHS | Yes | Weight (ERP)(kg) | 2.8490 |
This page is Side clamps, Form B (04530), part number 04530-03.
You can find the detail information about specifications and dimensions on part number 04530-03.