Manufacturer part number: 04480-016
Brand: NORELEM
Price: 850.08 €
Delivery time: 4 Days
A=Length: 186 mm
B=Width: 60 mm
D: 26.2 mm
D1: 35 mm
D2: 17 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04480-016
Part Number
|
---|
04480-016 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Length (mm) | B=Width (mm) | D (mm) | D1 (mm) | D2 (mm) | E (mm) | E1 (mm) | F=Retaining force (N) | H=Height (mm) | H1 (mm) | H2 (mm) | K (mm) | K1 (mm) | L (mm) | L1 (mm) | L2 (mm) | W | X (mm) | Y (mm) | Z (mm) | Z1 (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
850.08 € | 1 | 4 Days | 186 | 60 | 26.2 | 35 | 17 | 7 | 1.5 | 31000 | 51 | 59 | 22 | 60.5 | 4 | 105 | 6.5 | 35.5 | 16 | 9 | 24 | 14 | 9 | 3.3000 |
Loading...
Main material | Steel | Component material | Mild steel | Item | Side clamp |
---|---|---|---|---|---|
Surface finish body | Black oxidised | Surface finish component | Case-hardened | Actuation | Screw |
Application | Machined | Kind of fastening | Elongated hole | RoHS | Yes |
This page is Side clamps (04480), part number 04480-016.
You can find the detail information about specifications and dimensions on part number 04480-016.
Configure
Basic Attributes
A=Length(mm)
B=Width(mm)
D(mm)
D1(mm)
D2(mm)
E(mm)
E1(mm)
F=Retaining force(N)
H=Height(mm)
H1(mm)
H2(mm)
K(mm)
K1(mm)
L(mm)
L1(mm)
L2(mm)
W
X(mm)
Y(mm)
Z(mm)
Z1(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
04480-006 |
04480-010 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Length (mm) | B=Width (mm) | D (mm) | D1 (mm) | D2 (mm) | E (mm) | E1 (mm) | F=Retaining force (N) | H=Height (mm) | H1 (mm) | H2 (mm) | K (mm) | K1 (mm) | L (mm) | L1 (mm) | L2 (mm) | W | X (mm) | Y (mm) | Z (mm) | Z1 (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
474.72 € | 1 | 4 Days | 80 | 24 | 12.2 | 16 | 6.5 | 2.5 | 0.6 | 3000 | 21 | 25.5 | 9 | 25.5 | 2 | 44.5 | 2.5 | 13.5 | 7 | 4.5 | 11 | 5 | 3 | 0.2258 | ||
485.76 € | 1 | 4 Days | 120 | 39 | 18.2 | 24 | 10.5 | 4 | 1 | 16000 | 34 | 40 | 20 | 40.5 | 2.5 | 65.5 | 4 | 21.5 | 10 | 6 | 15 | 8 | 4.5 | 0.9500 |