Manufacturer part number: 04189-08063
Brand: NORELEM
Price: 32.75 €
Delivery time: 4 Days
A=Total length: 63 mm
B: 25 mm
C: 12 mm
Clamping force: 6900 N
D: 12 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04189-08063
Part Number
|
---|
04189-08063 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Total length (mm) | B (mm) | C (mm) | Clamping force (N) | D (mm) | E (mm) | F | G (mm) | H=Thread | Tightening torque max. (Nm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.75 € | 1 | 4 Days | 63 | 25 | 12 | 6900 | 12 | 25 | 7 | 9 | M8 | 22 | 0.0210 |
Loading...
Type | Main Body | Version 1 | Double sided | Item | Clamp strap |
---|---|---|---|---|---|
RoHS | Yes |
This page is Clamp straps double-ended (04189), part number 04189-08063.
You can find the detail information about specifications and dimensions on part number 04189-08063.
Configure
Basic Attributes
A=Total length(mm)
B(mm)
C(mm)
Clamping force(N)
D(mm)
E(mm)
F
G(mm)
H=Thread
Tightening torque max.(Nm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
04189-08080 |
04189-10080 |
04189-10100 |
04189-10125 |
04189-12100 |
04189-12125 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Total length (mm) | B (mm) | C (mm) | Clamping force (N) | D (mm) | E (mm) | F | G (mm) | H=Thread | Tightening torque max. (Nm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.85 € | 1 | 4 Days | 80 | 25 | 12 | 6900 | 17 | 32 | 7 | 9 | M8 | 22 | 0.1294 | ||
37.40 € | 1 | 4 Days | 80 | 25 | 16 | 11300 | 14 | 32 | 10 | 11 | M10 | 45 | 0.1559 | ||
43.64 € | 1 | 4 Days | 100 | 25 | 16 | 11300 | 20 | 40 | 10 | 11 | M10 | 45 | 0.0650 | ||
48.30 € | 1 | 4 Days | 125 | 25 | 16 | 11300 | 30 | 45 | 10 | 11 | M10 | 45 | 0.2774 | ||
43.64 € | 1 | 4 Days | 100 | 32 | 19 | 16700 | 20 | 40 | 10 | 13 | M12 | 80 | 0.3245 | ||
49.87 € | 1 | 4 Days | 125 | 32 | 19 | 16700 | 30 | 45 | 10 | 13 | M12 | 80 | 0.0900 |