Manufacturer part number: 08150-01
Brand: NORELEM
Price: 66.79 €
Delivery time: 4 Days
B=Length/Width: 20 mm
B1: 18 mm
B2: 9 mm
B3: 8.5 mm
B4: 23 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
08150-01
Type | Support Unit | Main material | Structural steel | Item | Latch |
---|---|---|---|---|---|
Component material | High carbon steel | RoHS | Yes |
This page is Latch (08150), part number 08150-01.
You can find the detail information about specifications and dimensions on part number 08150-01.
Configure
Part Number |
---|
08150-02 |
08150-03 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Length/Width (mm) | B1 (mm) | B2 (mm) | B3 (mm) | B4 (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
75.79 € | 1 | 4 Days | 30 | 28 | 11 | 10.5 | 24 | 63 | 16 | 99 | 0.4217 | ||
107.16 € | 1 | 4 Days | 40 | 36 | 14 | 14.5 | 24 | 100 | 25 | 145 | 1.1760 |