Manufacturer part number: 02403-25161064
Brand: NORELEM
Price: 804.54 €
Delivery time: 4 Days
B: 64 mm
H: 60 mm
H1: 102 mm
H2: 133 mm
L: 161 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
02403-25161064
Type | Clamp Unit | Item | Magnet | Version 1 | For telescopic clamping unit |
---|---|---|---|---|---|
Version 2 | Norelem | RoHS | Yes | PL Edelstahl | No |
This page is Magnet for workpiece stabiliser (02403), part number 02403-25161064.
You can find the detail information about specifications and dimensions on part number 02403-25161064.
Configure
Part Number |
---|
02403-50205087 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B (mm) | H (mm) | H1 (mm) | H2 (mm) | L (mm) | L1 (mm) | L2 (mm) | Size | Magnetic force (N) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,037.76 € | 1 | 4 Days | 87 | 78 | 134 | 181 | 205 | 162 | 145 | 50 | 1960 | 8.6000 |