Manufacturer part number: 03093-002004AK
Brand: NORELEM
Price: 27.27 €
Delivery time: 4 Days
Travel S: 4 mm
Length L: 43 mm
Steel code: 1.4034
Surface finish body: Hardened
Size: 0
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03093-002004AK
Part Number
|
---|
03093-002004AK |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Travel S (mm) | Length L (mm) | Steel code | Surface finish body | Size | D=pin diameter (mm) | D1=Thread | D2 (mm) | Fx30° (mm) | L1 (mm) | L2 (mm) | SW (mm) | Order No. screw-in washer | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.27 € | 1 | 4 Days | 4 | 43 | 1.4034 | Hardened | 0 | 4 | 5/16-24 | 18 | 1 | 21 | 18 | 1/2 | 03094-90 | 12 | 6 | 0.0301 |
Loading...
Type | Standard Knob | Body Material | Stainless Steel | Component material | Stainless steel |
---|---|---|---|---|---|
Item | Indexing plunger | Product type | Without collar | Form | H |
Locknut | With locknut | Version 1 | Without locking slot | RoHS | Yes |
PL Edelstahl | Yes |
This page is Indexing plungers without collar, stainless steel, Form H, inch (03093), part number 03093-002004AK.
You can find the detail information about specifications and dimensions on part number 03093-002004AK.
Configure
Basic Attributes
Travel S(mm)
Length L(mm)
Steel code
Surface finish body
Size
D=pin diameter(mm)
D1=Thread
D2(mm)
Fx30°(mm)
L1(mm)
L2(mm)
SW(mm)
Order No. screw-in washer
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
03093-002105AL |
03093-002206A5 |
03093-002308A6 |
03093-002410A7 |
03093-002412AO |
03093-002516A8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Travel S (mm) | Length L (mm) | Steel code | Surface finish body | Size | D=pin diameter (mm) | D1=Thread | D2 (mm) | Fx30° (mm) | L1 (mm) | L2 (mm) | SW (mm) | Order No. screw-in washer | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.39 € | 1 | 4 Days | 5 | 50 | 1.4034 | Hardened | 1 | 5 | 3/8-24 | 21 | 1.3 | 24 | 21 | 9/16 | 03094-91 | 12 | 5 | 0.0471 | ||
26.50 € | 1 | 4 Days | 6 | 59 | 1.4034 | Hardened | 2 | 6 | 1/2-13 | 25 | 1.8 | 28 | 25 | 3/4 | 09034-92 | 14 | 6 | 0.0837 | ||
34.96 € | 1 | 4 Days | 8 | 77 | 1.4034 | Hardened | 3 | 8 | 5/8-11 | 33 | 2.3 | 36 | 33 | 15/16 | 09094-93 | 35 | 15 | 0.1805 | ||
46.00 € | 1 | 4 Days | 10 | 83 | 1.4034 | Hardened | 4 | 10 | 3/4-10 | 33 | 2.6 | 40 | 33 | 1-1/8 | 09094-94 | 34 | 15 | 0.2230 | ||
50.62 € | 1 | 4 Days | 12 | 87 | 1.4034 | Hardened | 4 | 12 | 3/4-16 | 33 | 2.8 | 42 | 33 | 1-1/8 | 09094-95 | 39 | 15 | 0.2234 | ||
63.85 € | 1 | 4 Days | 16 | 106 | 1.4034 | Hardened | 5 | 16 | 1-8 | 40 | 3.2 | 50 | 40 | - | 09094-96 | 46 | 20 | 0.4462 |