Index drilling discs for drilling jig for cylindrical parts (08640) (08640-00)

Index drilling discs for drilling jig for cylindrical parts (08640) 08640-00

Product Details:

Manufacturer part number: 08640-00

Brand: NORELEM

Price: 467.61

Delivery time: 4 Days


Technical Data:

Inner Diameter: 9 mm

Outer Diameter: 88 mm

Size: 0

D2: 57 mm

D3: 70 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

08640-00

Part Number
08640-00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Size D2
(mm)
D3
(mm)
D4
(mm)
H
(mm)
H1
(mm)
Weight (ERP)
(kg)

467.61 €

1 4 Days 988057704012.590.4754

Loading...

  1. 1

Basic information

Material Steel Main material Structural steel Item Washer
T(mm) 8 RoHS Yes

This page is Index drilling discs for drilling jig for cylindrical parts (08640), part number 08640-00.
You can find the detail information about specifications and dimensions on part number 08640-00.

Variation of this product

Part Number
08640-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Size D2
(mm)
D3
(mm)
D4
(mm)
H
(mm)
H1
(mm)
Weight (ERP)
(kg)

528.35 €

1 4 Days 16123267946018121.1870

Tech Support