Manufacturer part number: 03197-15-12051201
Brand: NORELEM
Price: 143.40 €
Delivery time: 4 Days
D1: 20 mm
D2: 6 mm
H: 20 mm
H1: 3 mm
H2: 5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03197-15-12051201
Material | Stainless Steel | Steel code | 1.4305 | Surface finish body | Bright |
---|---|---|---|---|---|
Form | B | Form definition | With thread and collar | Item | Adapter bush |
Version 1 | With status sensor | Version 2 | PNP Normally open | D4(mm) | 3 |
H5(mm) | 4 | L=Length(mm) | 27 | SW(mm) | 5 |
RoHS | Yes | PL Edelstahl | No |
This page is Locating bushes, stainless steel with status sensor, Form B, with thread and collar (03197-15), part number 03197-15-12051201.
You can find the detail information about specifications and dimensions on part number 03197-15-12051201.
Configure
Basic Attributes
D1(mm)
D2(mm)
H(mm)
H1(mm)
H2(mm)
H3(mm)
H4(mm)
M(mm)
N(mm)
T(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
03197-15-12061601 |
03197-15-12081601 |
03197-15-12102401 |
03197-15-12122401 |
03197-15-12163001 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | H4 (mm) | M (mm) | N (mm) | T (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
144.97 € | 1 | 4 Days | 24 | 7.5 | 20 | 3 | 5 | 2 | 12.1 | M16 | 2.5 | 2 | 0.0480 | ||
144.97 € | 1 | 4 Days | 24 | 10 | 20 | 3 | 5 | 3.1 | 13.1 | M16 | 2.5 | 2 | 0.0450 | ||
148.14 € | 1 | 4 Days | 34 | 13 | 25 | 5 | 10 | 4 | 19.2 | M24 | 2.5 | 3 | 0.1010 | ||
148.14 € | 1 | 4 Days | 34 | 15 | 25 | 5 | 10 | 4.8 | 20.2 | M24 | 2.5 | 3 | 0.0950 | ||
149.73 € | 1 | 4 Days | 40 | 20 | 30 | 5 | 10 | 6 | 23.2 | M30 | 2.5 | 3 | 0.1490 |