Fixed bearings (21322-2143134)

Fixed bearings (21322-2143134)
· Lifetime-lubricated roller bearing

· Patented stripper technology (system is lubricated while in motion)

· Play-free or adjustable to the required preload

· Extremely quiet

· High traversing speeds

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21322-2143134

Part Number
21322-2143134
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

189.09 €

1 4 Days

Loading...

  1. 1

Basic information

B=Width(mm) 41 L=Length(mm) 170 Main material Aluminium
Component material Steel Version 1 Fixed bearing Item Roller guide carriage
H1(mm) 13.7 B1(mm) 43 B2(mm) 41.9
L1(mm) 134 D(mm) M8 A1(mm) 114
E(mm) 10 C0Y(N) 5500 C0Z(N) 1570
H(mm) 37 Size 43 Mx(Nm) 23.6
My(Nm) 60 Mz(Nm) 104.5 C dynamic(N) 12280
PL Edelstahl No Weight (ERP)(kg) 0.4422

This page is Fixed bearings (21322-2143134), part number 21322-2143134.
You can find the detail information about specifications and dimensions on part number 21322-2143134.

Tech Support