Tapered Male Thread, Hose Tail, JPC Series

Tapered Male Thread, Hose Tail, JPC Series
An extensive range of fittings for a complete, customized installation. Prevost's full line of compatible hoses and accessories can adapt to numerous diameter fluid lines and facility layouts.
Prevost connect the compressor to the tool: plugs, reducers, brackets, T fittings, cross fittings, stoppers, panel penetrations, etc.)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
JPC 0124
JPC 1210
JPC 1213
JPC 1217
JPC 1219
JPC 1406
JPC 1407
JPC 1408
JPC 1409
JPC 1410
JPC 1413
JPC 1806
JPC 1807
JPC 1808
JPC 3415
JPC 3419
JPC 3424
JPC 3809
JPC 3810
JPC 3813
JPC 3816
JPC 3819
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSP male thread

8.22 €

10 7 Days R 1

2.52 €

10 7 Days R 1/2

2.60 €

10 7 Days R 1/2

2.65 €

10 7 Days R 1/2

2.77 €

10 7 Days R 1/2

1.23 €

10 7 Days R 1/4

1.40 €

10 7 Days R 1/4

1.30 €

10 7 Days R 1/4

1.30 €

10 7 Days R 1/4

1.28 €

10 7 Days R 1/4

2.35 €

10 7 Days G 1/4

1.23 €

10 7 Days R 1/8

1.22 €

10 7 Days R 1/8

1.20 €

10 7 Days R 1/8

4.22 €

10 7 Days R 3/4

8.08 €

10 7 Days R 3/4

8.17 €

10 7 Days R 3/4

2.18 €

10 7 Days R 3/8

2.18 €

10 7 Days R 3/8

2.05 €

10 7 Days R 3/8

2.02 €

10 7 Days R 3/8

2.67 €

10 7 Days R 3/8

Loading...

  1. 1

Basic information

Operating Pressure(bar) 0 to 15 bar Technology Straight through path

Tech Support