Security hinge switches, long version, Form B (K1501)

Security hinge switches, long version, Form B (K1501)
· For monitoring the position of safety doors, protective covers and protective hoods

· Optimal integration into the surrounding construction

· Switching angle freely adjustable

· With mounting aid

· Greater protection against manipulation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1501.981161121
K1501.981161122
K1501.981162121
K1501.981162122
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection position Pre-setting Weight
(kg)

155.85 €

1 4 Days bottomexternal mounting0.5565

155.85 €

1 4 Days topexternal mounting0.5565

155.85 €

1 4 Days bottomuniversal0.5630

155.85 €

1 4 Days topuniversal0.5630

Loading...

  1. 1

Basic information

B=Width(mm) 116 Main material Zinc Form B
Version 2 long version A=Length(mm) 98 Kind of fastening elongated holes
Connection type cable Item Safety Hinge Switch F1(N) 5000
F2(N) 5000 Contacts 1C / 2O Component material Plastic
Product type hinge with electric switch function

Tech Support