Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0943.110008
Main material | steel | B=Width(mm) | 20 | H=Height(mm) | 8 |
---|---|---|---|---|---|
L=Length(mm) | 100 | Version 1 | Standard | Item | Jaw Plate |
Suitable for | All 3-axis and 5-axis clamping systems | Weight(kg) | 0.0836 | RoHS | true |
This page is Jaw plates standard (K0943), part number K0943.110008.
You can find the detail information about specifications and dimensions on part number K0943.110008.