Manufacturer part number: K1836.370
Brand: KIPP
Price: 2,287.35 €
Delivery time: 4 Days
B=Width: 40 mm
B1: 18 mm
B2: 118 mm
B3: 31.3 mm
D1: 305 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1836.370
Part Number
|
---|
K1836.370 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | B1 (mm) | B2 (mm) | B3 (mm) | D1 (mm) | D2 (mm) | D3 (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | H3 (mm) | H4 (mm) | H5 (mm) | Tightening torque max. (Nm) | B4 (mm) | D=Diameter (mm) | D4 (mm) | D5 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,287.35 € | 1 | 4 Days | 40 | 18 | 118 | 31.3 | 305 | 250 | 105 | 80 | 22 | 59 | 5 | 15 | 15 | 186 | 40.6 | 370 | 285 | M12 | 42.9000 |
Loading...
Main material | Steel | Component material | Steel | Surface finish component | hardened |
---|---|---|---|---|---|
Version 1 | with jaw plates | Item | Stationary 3-jaw Chuck | PL Edelstahl | false |
RoHS | false |
This page is Stationary 3-jaw steel chuck (K1836), part number K1836.370.
You can find the detail information about specifications and dimensions on part number K1836.370.
Configure
Basic Attributes
Type
B=Width(mm)
B1(mm)
B2(mm)
B3(mm)
D1(mm)
D2(mm)
D3(mm)
H=Height(mm)
H1(mm)
H2(mm)
H3(mm)
H4(mm)
H5(mm)
Tightening torque max.(Nm)
B4(mm)
D=Diameter(mm)
D4(mm)
D5(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1836.220 |
K1836.270 |
K1836.315 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Width (mm) | B1 (mm) | B2 (mm) | B3 (mm) | D1 (mm) | D2 (mm) | D3 (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | H3 (mm) | H4 (mm) | H5 (mm) | Tightening torque max. (Nm) | B4 (mm) | D=Diameter (mm) | D4 (mm) | D5 (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
998.20 € | 1 | 4 Days | 26 | 13 | 68 | 18.5 | 170 | 130 | 45 | 58 | 18 | 40 | 6 | 9 | 9 | 78 | 24.5 | 220 | 147 | M10 | 10.6000 | ||
1,178.75 € | 1 | 4 Days | 28 | 13 | 82 | 22.7 | 210 | 155 | 60 | 65 | 20 | 43 | 6 | 10 | 10 | 98 | 27.9 | 270 | 172 | M10 | 29.5000 | ||
1,688.20 € | 1 | 4 Days | 32 | 16 | 93 | 24.9 | 255 | 190 | 80 | 73 | 20 | 52 | 6 | 12 | 12 | 156 | 32.5 | 315 | 210 | M12 | 27.9000 |