Fixed jaws DS for multi-clamping system, Form B, jaw plates serrated (K1751)

Fixed jaws DS for multi-clamping system, Form B, jaw plates serrated (K1751)
· End stops for clamping onto clamping rails

· Form-fit connection with precision toothing

· Wide version, heavy machining

· Suitable for multi-clamping system

· Suitable for multi-clamping system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1751.0504402

Part Number
K1751.0504402
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

119.54 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Tool steel Surface finish body hardened and ground Form B
Slot width(mm) 5 B=Width(mm) 50 B1(mm) 30
D3=Cap screw(mm) M10x30 H=Height(mm) 25 H1(mm) 12.5
L=Length(mm) 44 L2(mm) 24 L3(mm) 18
Version 1 for multi-clamping system Item DS Fixed Jaw D=Internal diameter M5
D1=Internal diameter M6 Form definition serrated Weight(kg) 0.4926
Suitable for system width(mm) 50 PL Edelstahl false RoHS true

This page is Fixed jaws DS for multi-clamping system, Form B, jaw plates serrated (K1751), part number K1751.0504402.
You can find the detail information about specifications and dimensions on part number K1751.0504402.

Tech Support