Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1747.050130
Main material | Tool steel | Surface finish body | hardened and ground | B=Width(mm) | 50 |
---|---|---|---|---|---|
B1(mm) | 28 | B2(mm) | 19 | B3(mm) | 36 |
D1(mm) | 12 | D2(mm) | 20 | D3(mm) | M6 |
H=Height(mm) | 50 | H1(mm) | 10 | H2(mm) | 22 |
H3(mm) | 10 | H4(mm) | 10 | H5(mm) | 16 |
L=Length(mm) | 130 | L1(mm) | 100 | L2(mm) | 40 |
L3(mm) | 100 | L4(mm) | 77 | Version 1 | for multi-clamping system |
Version 2 | short | B4(mm) | 18 | Item | Clamping Rail |
D4(mm) | M6 | Weight(kg) | 1.6700 | L7(mm) | 1.5 |
L8(mm) | 0.5 | Suitable for system width(mm) | 50 | PL Edelstahl | false |
RoHS | true |
This page is Clamping rails, short for multi-clamping system (K1747), part number K1747.050130.
You can find the detail information about specifications and dimensions on part number K1747.050130.