Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1385.138390
Form | A | D1(mm) | 110 | H=Height(mm) | 39 |
---|---|---|---|---|---|
H1(mm) | 16.7 | Version 1 | UNILOCK | Version 2 | ESM 138-C |
Operating pressure(MPa) | 6 | D=Diameter(mm) | 138 | Retraction force with turbo(kN) | 25 |
Form definition | without rotation lock |
This page is UNILOCK clamping module ESM 138-C (K1385), part number K1385.138390.
You can find the detail information about specifications and dimensions on part number K1385.138390.