Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0802.008090
Main material | Grey cast iron | Version | without grid holes | A(mm) | 800 |
---|---|---|---|---|---|
B1(mm) | 81 | C(mm) | 135 | D(mm) | 900 |
E(mm) | 400 | E1(mm) | 49±0.2 | F(mm) | 100 |
G | 25 | H(mm) | 60 | J(mm) | 114 |
Weight(kg) | 434 |
This page is Tombstones single-sided without grid holes (K0802), part number K0802.008090.
You can find the detail information about specifications and dimensions on part number K0802.008090.