Subplates, grey cast iron (GJL 250) with grid holes (K0806)

Subplates, grey cast iron (GJL 250) with grid holes (K0806)
Material:
Grey cast iron GJL 250

Version:
Mounting surfaces ground

Note:
Grid hole pitch 50 ±0.01 mm.
Grid hole plugs and ring bolts for lifting are supplied.
The subplates conform to subplates for machine tools acc. to DIN 55201.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0806.124040

Part Number
K0806.124040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

981.18 €

1 4 Days

Loading...

  1. 1

Basic information

Main material GJL250 Thread A M12 Reamed hole A 12 F7
Number of grid holes 59 B(mm) 55 S(mm) 50
Weight(kg) 61

This page is Subplates, grey cast iron (GJL 250) with grid holes (K0806), part number K0806.124040.
You can find the detail information about specifications and dimensions on part number K0806.124040.

Tech Support