Manufacturer part number: K0920.10028
Brand: KIPP
Price: 54.84 €
Delivery time: 4 Days
D: 6 mm
K: 25 mm
L: 16.3 mm
A=Diameter: 19 mm
B: 8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0920.10028
Part Number
|
---|
K0920.10028 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (mm) | K (mm) | L (mm) | A=Diameter (mm) | B (mm) | E (mm) | F (mm) | F (kN) | Spring force initial pressure F1 approx. (N) | Weight (kg) | H=Thread | Travel S (mm) | G (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.84 € | 1 | 4 Days | 6 | 25 | 16.3 | 19 | 8 | 22 | 20 | 0.3 | 1.8 | 0.0731 | M10 | 4 | 17 |
Loading...
Main material | High carbon steel | Version 1 | adjustable | Item | Support Element |
---|---|---|---|---|---|
Spring force final pressure F2 approx.(N) | 3 | RoHS | true |
Configure
Basic Attributes
Type
D(mm)
K(mm)
L(mm)
A=Diameter(mm)
B(mm)
E(mm)
F(mm)
F(kN)
Spring force initial pressure F1 approx.(N)
Weight(kg)
H=Thread
Travel S(mm)
G(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes