Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K2056.5008
Main material | polyamide | D=diameter(mm) | 50 | Version 2 | with ball bearing |
---|---|---|---|---|---|
Version 1 | for transport roller | Item | Bearing Flange | F max.(N) | 1000 |
Type | I | X min.(mm) | 160 | X max.(mm) | 800 |
BN=For slot | 8 | Packaging unit | 2 | Weight(kg) | 0.1256 |
RoHS | true |
This page is Bearing flange for feed roller (K2056), part number K2056.5008.
You can find the detail information about specifications and dimensions on part number K2056.5008.