Manufacturer part number: K0862.1001626
Brand: KIPP
Price: 2.07 €
Delivery time: 4 Days
D=diameter: 17 mm
D1: 15.9 mm
L=Length: 26 mm
SW=Key width: 5 mm
L1: 15 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0862.1001626
Main material | aluminium | Form | A | Version 2 | without O-ring |
---|---|---|---|---|---|
Version 1 | with hexagon socket | Item | Protective Plug | PL Edelstahl | false |
RoHS | true |
This page is Protective plugs Aluminium, Form A, with hex socket, without O-ring (K0862), part number K0862.1001626.
You can find the detail information about specifications and dimensions on part number K0862.1001626.
Configure
Basic Attributes
Type
D=diameter(mm)
D1(mm)
L=Length(mm)
SW=Key width(mm)
L1(mm)
G(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0862.1000815 |
K0862.1001221 |
K0862.1002035 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=diameter (mm) | D1 (mm) | L=Length (mm) | SW=Key width (mm) | L1 (mm) | G (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
2.65 € | 1 | 4 Days | 12.6 | 11.9 | 15 | 4 | 7.5 | M8 | 0.0000 | ||
1.69 € | 1 | 4 Days | 13 | 11.9 | 21 | 4 | 11.5 | M12 | 0.0053 | ||
5.28 € | 1 | 4 Days | 21 | 19.9 | 35 | 5 | 19 | M20 | 0.0257 |