Setscrews (K2026)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2026.0306X24

Part Number
K2026.0306X24
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.59 €

1 4 Days

Loading...

  1. 1

Basic information

Main material brass L=Length(mm) 34 L1(mm) 24
L2(mm) 8.5 Item Set Screw Surface finish body nickel-plated
D=Thread M6 D1(mm) 7 D2(mm) 3
SW=Key width(mm) 8 Weight(kg) 0.0046 PL Edelstahl false
RoHS true

This page is Setscrews (K2026), part number K2026.0306X24.
You can find the detail information about specifications and dimensions on part number K2026.0306X24.

Tech Support