Manufacturer part number: 06353-120
Brand: NORELEM
Price: 12.56 €
Delivery time: 4 Days
Thread Nominal M: M12
Component material: Steel
B: 10 mm
D1=Outside diameter: 50 mm
D2: 20 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06353-120
Part Number
|
---|
06353-120 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Component material | B (mm) | D1=Outside diameter (mm) | D2 (mm) | SW1 (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | T=thread depth (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.56 € | 1 | 4 Days | M12 | Steel | 10 | 50 | 20 | 17 | 47 | 31 | 12 | 21.5 |
Loading...
Type | Fixed Type | Shape | Ball Shape | Main material | Duroplast |
---|
This page is Ball grips revolving with internal thread (06353), part number 06353-120.
You can find the detail information about specifications and dimensions on part number 06353-120.
Configure
Basic Attributes
Thread Nominal M
Component material
B(mm)
D1=Outside diameter(mm)
D2(mm)
SW1(mm)
H=Height(mm)
H1(mm)
H2(mm)
T=thread depth(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06353-060 |
06353-080 |
06353-100 |
06353-1060 |
06353-1080 |
06353-1100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Component material | B (mm) | D1=Outside diameter (mm) | D2 (mm) | SW1 (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | T=thread depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.38 € | 1 | 4 Days | M6 | Steel | 5 | 25 | 10 | 8 | 22.5 | 15 | 5 | 12.5 | ||
7.52 € | 1 | 4 Days | M8 | Steel | 6 | 32 | 13 | 10 | 29.5 | 19 | 6 | 15 | ||
8.65 € | 1 | 4 Days | M10 | Steel | 8 | 40 | 16 | 13 | 37 | 24 | 8 | 19 | ||
9.08 € | 1 | 4 Days | M6 | Stainless steel | 5 | 25 | 10 | 8 | 22.5 | 15 | 5 | 12.5 | ||
10.97 € | 1 | 4 Days | M8 | Stainless steel | 6 | 32 | 13 | 10 | 29.5 | 19 | 6 | 15 | ||
14.61 € | 1 | 4 Days | M10 | Stainless steel | 8 | 40 | 16 | 13 | 37 | 24 | 8 | 19 |