Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21812-2571305
Main material | Brass | Surface finish body | anodised | Main colour | black |
---|---|---|---|---|---|
Component material | Glass | Form | B | B=Width(mm) | 12.3 |
D4(mm) | 4.5 | H=Height(mm) | 13 | H1(mm) | 1 |
L=Length(mm) | 57 | L1(mm) | 37 | L2(mm) | 45 |
Sensitivity | 5' |
This page is Tubular bubble levels with frame to screw on, Form B, three sight glasses (21812), part number 21812-2571305.
You can find the detail information about specifications and dimensions on part number 21812-2571305.