Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
03075-12-0 |
03075-12-1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Component material | Surface finish component | Form | B1 (mm) | B2 (mm) | H2 (mm) | H3 (mm) | L3 (mm) | L4 (mm) | Shore grade | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.15 € | 1 | 4 Days | EPDM | - | A | 15 | - | 5 | - | 5 | - | - | ||
19.49 € | 1 | 4 Days | Steel | galvanised | B | - | 36 | - | 2.5 | 3 | 30 | 70 |
Loading...
Main material | Polyamide | Slot width(mm) | 8/10 | B=Width(mm) | 40 |
---|---|---|---|---|---|
D=thread(mm) | M5 | H=Height(mm) | 19 | H1(mm) | 4.5 |
L=Length(mm) | 53.5 | L1(mm) | 20/22.5 | L2(mm) | 12 |
Configure
Basic Attributes
Component material
Surface finish component
Form
B1(mm)
B2(mm)
H2(mm)
H3(mm)
L3(mm)
L4(mm)
Shore grade
Filter by standard shipping days
Optional Attributes