Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1517.5511512 |
K1517.558512 |
K1517.558516 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | Steel code | B1 (mm) | D1 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|
24.99 € | 1 | 4 Days | 115 | 1.4301 | 45 | 12 | 0.1644 | ||
14.78 € | 1 | 4 Days | 85 | 1.4310 | 48 | 12 | 0.1214 | ||
16.54 € | 1 | 4 Days | 85 | 1.4310 | 48 | 16 | 0.1606 |
Loading...
Main material | Stainless steel A2 | Form | A | A=Length(mm) | 55 |
---|---|---|---|---|---|
A1(mm) | 38 | D(mm) | 6.3 | Kind of fastening | fastening holes |
S(mm) | 2 | Version 1 | screw on | Item | Hinge |
Product type | Hinge | PL Edelstahl | true | RoHS | true |