Strap hinges, Steel or Stainless Steel, Form D, left-hand version (K1347)

Strap hinges, Steel or Stainless Steel, Form D, left-hand version (K1347)
· Application sectors: machine construction, furniture construction, doors, hatches, hoods

· Stainless steel 1.4301

· Version: matt polished

· For interior doors

· Lubricated over the grease nipple

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1347.0541041222201

Part Number
K1347.0541041222201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.82 €

1 4 Days

Loading...

  1. 1

Basic information

B=Width(mm) 80 Main material Stainless steel A2 Surface finish body matt polished
Form D Version 2 lift-off A=Length(mm) 82
B2(mm) 64 B3(mm) 8 D=diameter(mm) 12
D1(mm) 5.8 D2(mm) 7 H(mm) 7
H1(mm) 3.5 H2(mm) 2.5 Kind of fastening fastening holes
A1=Hole spacing left(mm) 22 A2=Hole spacing right(mm) 22 A3=Wing length left(mm) 41
A4=Wing length right(mm) 41 Version 1 screw on Item Hinge
F1(N) 5000 F2(N) 225 Form definition left-hand version
Product type Hinge Weight(kg) 0.1611 PL Edelstahl true

This page is Strap hinges, Steel or Stainless Steel, Form D, left-hand version (K1347), part number K1347.0541041222201.
You can find the detail information about specifications and dimensions on part number K1347.0541041222201.

Tech Support