Hinges, Stainless Steel lift-off, left (K1345)

Hinges, Stainless Steel lift-off, left (K1345)
· Application sectors: machine construction, furniture construction, doors, hatches, hoods

· Stainless steel 1.4401, 1.4104

· Version: high-gloss polished

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1345.16261515
K1345.16301818
K1345.16392323
K1345.16442525
K1345.16583333
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Length
(mm)
A1=Hole spacing left
(mm)
A2=Hole spacing right
(mm)
A3=Wing length left
(mm)
A4=Wing length right
(mm)
F1
(N)
F2
(N)
Weight
(kg)

26.39 €

1 4 Days 52151526269006250.1355

26.74 €

1 4 Days 5917.517.529.529.510007100.1592

31.76 €

1 4 Days 7722.522.538.538.512005000.2005

34.34 €

1 4 Days 87252543.543.512004500.2211

41.24 €

1 4 Days 11532.532.557.557.512003500.2836

Loading...

  1. 1

Basic information

B=Width(mm) 48 Main material Stainless steel A4 Steel code 1.4401
Surface finish body high-gloss polished Version 2 left B2(mm) 28
B3(mm) 10 D1(mm) 6.6 D2(mm) 6
H(mm) 16 H1(mm) 9 Kind of fastening fastening holes
Version 1 lift-off Item Hinge Component material Stainless steel
Product type Hinge lift-off PL Edelstahl true

Tech Support