Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1342.06251616
Working Load(N) | 5000 | B=Width(mm) | 50 | Main material | Stainless steel A4 |
---|---|---|---|---|---|
Steel code | 1.4401 | Surface finish body | satin finish polished | A=Length(mm) | 50 |
B2(mm) | 32 | B3(mm) | 9 | D1(mm) | 6.4 |
D2(mm) | 6 | H(mm) | 10 | Kind of fastening | fastening holes |
A1=Hole spacing left(mm) | 16 | A2=Hole spacing right(mm) | 16 | A3=Wing length left(mm) | 25 |
A4=Wing length right(mm) | 25 | Version 1 | lift-off | Item | Hinge |
Component material | Stainless steel | Product type | Hinge lift-off | Weight(kg) | 0.1493 |
PL Edelstahl | true |
This page is Hinges lift-off, Stainless Steel (K1342), part number K1342.06251616.
You can find the detail information about specifications and dimensions on part number K1342.06251616.