Spring hinges Steel or Stainless Steel, 240 mm, spring closed (K1177)

Spring hinges Steel or Stainless Steel, 240 mm, spring closed (K1177)
· Connect two fixed components flexibly to each other

· Application sectors: machine construction, furniture construction, doors, hatches, hoods

· Material: steel or 1.4301 stainless steel

· Self-closing

· Form B: with holes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1177.14024010
K1177.14024011
K1177.4024010
K1177.4024011
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body Form Version 2 A1
(mm)
B1
(mm)
D
(mm)
Kind of fastening F1
(N)
F2
(N)
Weight
(kg)

46.17 €

1 4 Days Stainless steel A2brightAwithout hole---weldable9200204000.1641

50.08 €

1 4 Days Stainless steel A2brightBwith holes22.7604fastening holes9200204000.1613

32.90 €

1 4 Days SteelbrightAwithout hole---weldable5800131000.1626

34.47 €

1 4 Days SteelgalvanizedBwith holes22.7604fastening holes5800131000.1630

Loading...

  1. 1

Basic information

B=Width(mm) 240 A=Length(mm) 40 D1(mm) 4
S(mm) 1.5 Version 1 spring closed Item Spring Hinge
Product type Spring Hinge

Tech Support