Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0934.065025 |
K0934.065057 |
K0934.090034 |
K0934.090072 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1 (mm) | D2 (mm) | D4 (mm) | H (mm) | H1 (mm) | Tightening torque max. (Nm) | Item | D3 | T (mm) | D5 (mm) | D6 (mm) | Retaining force (N) | H2 (mm) | H3 (mm) | H4 (mm) | H5 (mm) | T1 (mm) | T2 (mm) | E1 (mm) | B (mm) | D7 (mm) | E (mm) | D (mm) | D8 (mm) | S (mm) | D9 (mm) | T3 (mm) | Spare part | Suitable for | Weight (kg) | RoHS | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
109.71 € | 1 | 4 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Collet | K0934.065057 | - | - | ||
465.75 € | 1 | 4 Days | 70 | 28 | 6 | 59.5 | 12 | 60 | Machinable Collet System | 19 | 10 | 42 | M8x15 | 4000 | 39 | 34.5 | 47 | 25 | 5 | 6 | 26 | 8 | 18 | 15 | 65 | M4 | 4 | M6 | 13 | - | - | 1.163 | true | ||
182.85 € | 1 | 4 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Collet | K0934.090072 | - | - | ||
592.25 € | 1 | 4 Days | 95 | 42 | 8 | 72.5 | 14 | 100 | Machinable Collet System | 23 | 15 | 60 | M10x20 | 6000 | 46 | 38.5 | 57 | 28 | 7 | 8 | 36 | 10 | 22 | 17 | 90 | M5 | 6 | M8 | 15 | - | - | 2.65 | true |
Loading...
Configure
Basic Attributes
D1(mm)
D2(mm)
D4(mm)
H(mm)
H1(mm)
Tightening torque max.(Nm)
Item
D3
T(mm)
D5(mm)
D6(mm)
Retaining force(N)
H2(mm)
H3(mm)
H4(mm)
H5(mm)
T1(mm)
T2(mm)
E1(mm)
B(mm)
D7(mm)
E(mm)
D(mm)
D8(mm)
S(mm)
D9(mm)
T3(mm)
Spare part
Suitable for
Weight(kg)
RoHS
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes