Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05592-30-801
Main material | steel | Surface finish body | nickel-plated | Version 1 | for quarter-turn clamp lock |
---|---|---|---|---|---|
Version 2 | countersunk | Form | B | D=diameter(mm) | 8 |
D1(mm) | 14 | D2(mm) | 26 | D3(mm) | M3x0.5 |
D4(mm) | 20 | D5(mm) | 14.5 | D6(mm) | 26 |
H=Height(mm) | 11.5 | H1(mm) | 3.5 | H2(mm) | 1.5 |
L=Length(mm) | 4 | L1(mm) | 5 |
This page is Clamping plates steel for quarter-turn clamp locks (05592), part number 05592-30-801.
You can find the detail information about specifications and dimensions on part number 05592-30-801.