Manufacturer part number: 02040-108
Brand: NORELEM
Price: 14.72 €
Delivery time: 4 Days
Tip O.D.: 13 mm
B=Thread length: 8 mm
E: 14.4 mm
G=Thread: M6
H=Height: 8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
02040-108
Part Number
|
---|
02040-108 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tip O.D. (mm) | B=Thread length (mm) | E (mm) | G=Thread | H=Height (mm) | L2 (mm) | SW=key width (mm) | Tightening torque max. (Nm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
14.72 € | 1 | 4 Days | 13 | 8 | 14.4 | M6 | 8 | 16 | 13 | 8.5 |
Loading...
Mounting Method | Threads | Tip Shape | Flat | Material | Steel |
---|---|---|---|---|---|
Surface finish body | Case-hardened and black oxidised | Material (mount surface / support surface) | Steel | Form | A |
This page is Positioning feet with external thread and flat face, Form A (02040), part number 02040-108.
You can find the detail information about specifications and dimensions on part number 02040-108.
Configure
Basic Attributes
Tip O.D.(mm)
B=Thread length(mm)
E(mm)
G=Thread
H=Height(mm)
L2(mm)
SW=key width(mm)
Tightening torque max.(Nm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
02040-1081 |
02040-110 |
02040-1101 |
02040-1103 |
02040-1104 |
02040-115 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tip O.D. (mm) | B=Thread length (mm) | E (mm) | G=Thread | H=Height (mm) | L2 (mm) | SW=key width (mm) | Tightening torque max. (Nm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
16.44 € | 1 | 4 Days | 17 | 10 | 19.4 | M8 | 8 | 18 | 17 | 18 | ||
19.87 € | 1 | 4 Days | 22 | 14 | 25.2 | M12 | 10 | 24 | 22 | 60 | ||
17.76 € | 1 | 4 Days | 17 | 10 | 19.4 | M8 | 10 | 20 | 17 | 18 | ||
18.35 € | 1 | 4 Days | 19 | 12 | 21.1 | M10 | 10 | 22 | 19 | 32 | ||
15.57 € | 1 | 4 Days | 13 | 10 | 14.4 | M6 | 10 | 20 | 13 | 8.5 | ||
19.87 € | 1 | 4 Days | 22 | 14 | 25.2 | M12 | 15 | 29 | 22 | 60 |