Manufacturer part number: 05838-02-03500
Brand: NORELEM
Price: 69.43 €
Delivery time: 4 Days
Hand Force: 100 N
Travel S: 31 mm
Clamping force F1: 1400 N
Retaining force F2: 3500 N
B3: 24 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05838-02-03500
Part Number
|
---|
05838-02-03500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hand Force (N) | Travel S (mm) | Clamping force F1 (N) | Retaining force F2 (N) | B3 (mm) | C1 (mm) | D1 (mm) | D2 (mm) | F2=Retaining force (N) | H (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | M (mm) | M1 (mm) | R (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
69.43 € | 1 | 4 Days | 100 | 31 | 1400 | 3500 | 24 | 9.5 | 10 | 19 | 3500 | 104.5 | 126.4 | 52 | 16 | 18 | 36 | M6x25 | M16x1.5 | 95 |
Loading...
Type | Push-Pull | Body Material | Steel | Hand Force(N) | Up to 1399 |
---|---|---|---|---|---|
Surface finish body | Galvanised and passivated | Component material | Plastic | Component colour | Red |
Opening angle of handle | 185° |
This page is Toggle clamps push-pull without mounting bracket (05838-02), part number 05838-02-03500.
You can find the detail information about specifications and dimensions on part number 05838-02-03500.
Configure
Basic Attributes
Hand Force(N)
Travel S(mm)
Clamping force F1(N)
Retaining force F2(N)
B3(mm)
C1(mm)
D1(mm)
D2(mm)
F2=Retaining force(N)
H(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
L4(mm)
M(mm)
M1(mm)
R(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
05838-02-05500 |
05838-02-07500 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hand Force (N) | Travel S (mm) | Clamping force F1 (N) | Retaining force F2 (N) | B3 (mm) | C1 (mm) | D1 (mm) | D2 (mm) | F2=Retaining force (N) | H (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | M (mm) | M1 (mm) | R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
86.72 € | 1 | 4 Days | 140 | 38 | 1500 | 5500 | 25.6 | 12 | 13 | 24 | 5500 | 120.5 | 158.5 | 60 | 20 | 30 | 40 | M8x40 | M20x1.5 | 108.5 | ||
110.32 € | 1 | 4 Days | 160 | 67 | 1600 | 7500 | 29 | 14.3 | 16 | 28.6 | 7500 | 146.3 | 234.9 | 92.8 | 23 | 40 | 69.8 | M10x50 | M24x1.5 | 132 |