End washer aluminium (06917) (06917-1)

End washer aluminium (06917) 06917-1

Product Details:

Manufacturer part number: 06917-1

Brand: NORELEM

Price: 1.08

Delivery time: 4 Days


Technical Data:

Main colour: Black

Assembly: From the rear

Pull handle: cross section: Round

B: 10 mm

D2: 10.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06917-1

Part Number
06917-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Assembly Pull handle: cross section B
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
For=For screws

1.08 €

1 4 Days BlackFrom the rearRound1010.15.215M5

Loading...

  1. 1

Basic information

Main Body Type Related Components Main Body Material Aluminum Surface finish body Matt and anodised
Item Cover plate H(mm) 1 H1(mm) 2
Version 1 Round RoHS Yes PL Edelstahl No
Weight (ERP)(kg) 0.0005

This page is End washer aluminium (06917), part number 06917-1.
You can find the detail information about specifications and dimensions on part number 06917-1.

Variation of this product

Part Number
06917-3
06917-4
06917-5
06917-6
06917-7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour Assembly Pull handle: cross section B
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
For=For screws

0.79 €

1 4 Days NaturalFrom the rearRound1010.15.215M5

1.10 €

1 4 Days Black---8.14.212.5M4

0.59 €

1 4 Days Natural---8.14.212.5M4

1.06 €

1 4 Days Black---12.16.217M6

0.77 €

1 4 Days Natural---12.16.217M6

Tech Support