Manufacturer part number: 03096-10-14420110
Brand: NORELEM
Price: 48.52 €
Delivery time: 4 Days
Travel S: 10 mm
Colour Cap: Orange RAL 2004
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03096-10-14420110
Type | Related Components | Body Material | Stainless Steel | Thread(mm) | 20x1.5 |
---|---|---|---|---|---|
Length L(mm) | 76 | Steel code | 1.4305 | Surface finish body | Bright |
Component material | Thermoplastic | Component colour | Black grey RAL 7021 | Form | D |
Form-Type | With locking slot, with locknut | Locknut | With locknut | Size | 4 |
D2(mm) | 33 | L1(mm) | 28 | L2(mm) | 12 |
L3(mm) | 25 | SW1(mm) | 22 | SW2(mm) | 30 |
This page is Actuating elements for indexing plungers with remote actuation, with plastic mushroom grip, locking slot and locknut (03096-10), part number 03096-10-14420110.
You can find the detail information about specifications and dimensions on part number 03096-10-14420110.
Part Number |
---|
03096-10-1442010 |
03096-10-14420106 |
03096-10-14420108 |
03096-10-14420112 |
03096-10-1442012 |
03096-10-14420206 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Travel S (mm) | Colour Cap |
---|---|---|---|---|---|---|
48.52 € | 1 | 4 Days | 10 | Black grey RAL 7021 | ||
48.52 € | 1 | 4 Days | 6 | Orange RAL 2004 | ||
48.52 € | 1 | 4 Days | 8 | Orange RAL 2004 | ||
48.52 € | 1 | 4 Days | 12 | Orange RAL 2004 | ||
48.52 € | 1 | 4 Days | 12 | Black grey RAL 7021 | ||
48.52 € | 1 | 4 Days | 6 | Signal green RAL6032 |