Crank handles stainless steel revolving grip reamed hole (06505)

Crank handles stainless steel revolving grip reamed hole (06505)
· For long adjustment travel

· Application sectors: machine, plant, equipment construction and measuring devices

· Version: reamed hole

· Stainless steel 1.4305, 1.4308, 1.4310

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06505-3110
06505-3212
06505-3314
06505-3417
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size A=Centre distance
(mm)
D
(mm)
D2=Fastening hole
(mm)
D3
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
L=Length
(mm)

49.25 €

1 4 Days 18024101682602213.4100

60.61 €

1 4 Days 210028122098722616124

76.51 €

1 4 Days 3125301426118902815.8153

88.89 €

1 4 Days 4160341726122903219.6190

Loading...

  1. 1

Basic information

Handle, Material Stainless Steel Surface finish body bright Component material stainless steel
Version 1 reamed hole Version 2 without transverse hole Form D
Form-Type with revolving grip Grip cylindrical grip DIN similar to DIN 469
Form definition with revolving grip

Tech Support